To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

12x10x5 Inch 120 VAC Weatherproof Enclosure

The Enclosure...The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate...The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more (see mounting plate drawing). Other HyperLink equipment such as Power-Over-Ethernet products and Power Supplies can be mounted as well. The plate features a standard surge protected, duplex 120 VAC outlet and a terminal block for easy hook up to the externally provided line power.

Lightning Protection...Surge protection is provided as a standard feature on the internal AC outlets. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. The HGLN-CAT5 lightning protector can be used with Power-over-Ethernet applications and custom mounted in the enclosure.


Features
  • Fully gasketed raised lid & integral mounting flange
  • Stainless steel quick release latches with padlock hasps
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlet
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 4, 4X / IP66 rated
Application
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage

SKU NB121005-100
QTY available 125
Quantity Price
1 - 9 $343.99
10 - 24 $337.11
25 - 99 $330.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $343.99

Key Specifications

Key Specifications