To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

12x10x5 Inch UL® Listed Weatherproof Industrial NEMA 4X Enclosure Only with Non-Metallic Hinges

The NBN series are UL® Listed rugged weatherproof enclosures featuring two non-metallic hinges and a continuous gasketed lid secured by two stainless steel captive screws that ensure optimal integrity. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), they are well suited for both indoor and outdoor applications in high temperature or corrosive environments.

Features
  • Can withstand continuous temperatures -58°F to 302°F (-50°C to 150°C), momentary exposure up to 392°F (200°C).
  • Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
  • Fully gasketed lid and integral mounting flange
  • NEMA 4X / IP66-11 rated
  • Non-metallic hinges
Application
  • High temperature or corrosive environments
  • Hydraulic or pneumatic control installations
  • Indoor and outdoor installations
  • Industrial control equipment installations
  • Wireless LAN Wi-Fi equipment installations

SKU NBN121005
QTY available 22
Quantity Price
1 - 9 $207.99
10 - 24 $203.83
25 - 99 $199.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $207.99

Key Specifications

Key Specifications