12x10x5 Inch UL® Listed Weatherproof NEMA 4X Enclosure, Non-Metal Mount Plate, Non-Metallic Hinges

Item # NBN121005-KIT01
Availability
25
Price Table
Quantity Price
1 - 9 $253.99
10 - 24 $248.91
25 - 99 $243.83
100 + Call Us
Add to Cart

Description

The NBN series are UL® Listed rugged weatherproof enclosures featuring two non-metallic hinges and a continuous gasketed lid secured by two stainless steel captive screws that ensure optimal integrity. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), they are well suited for both indoor and outdoor applications in high temperature or corrosive environments.

The NBN121005-KIT01 includes a Blank Non-Metallic Starboard Mounting Plate permitting free form layout of equipment. The Enclosure and Mounting Plate combination is ideal for custom applications. Mounting stand-offs inside the enclosure are used to secure the Mounting Plate.

Features
  • Can withstand continuous temperatures -58°F to 302°F (-50°C to 150°C), momentary exposure up to 392°F (200°C).
  • Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
  • Includes blank Non-Metallic Starboard mounting plate
  • NEMA 4X / IP66-11 rated
  • Non-metallic hinges
Application
  • High temperature or corrosive environments
  • Hydraulic or pneumatic control installations
  • Indoor and outdoor installations
  • Industrial control equipment installations
  • Wireless LAN Wi-Fi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov