To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

12x10x5 Inch Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate

The NB121005-KIT is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting feet allow the enclosure to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in neutral gray color.

The NB121005-KIT includes a Blank Aluminum Mounting Plate permitting free form layout of equipment. The Enclosure and Mounting Plate combination is ideal for custom applications. Mounting stand-offs inside the enclosure are used to secure the Mounting Plate. The contoured body provides an attractive and contemporary appearance. The NB121005-KIT can be used as insulated communications box, terminal wiring box, instrument housing and housing for electrical controls in wet, dusty and corrosive environments.


Features
  • Includes blank aluminum mounting plate
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed raised lid & integral mounting flange
  • Stainless steel quick release latches with padlock hasps
Application
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Remote Wireless LAN WiFi equipment installations
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations

SKU NB121005-KIT
QTY available 25
Quantity Price
1 - 9 $193.99
10 - 24 $186.23
25 - 99 $178.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $193.99

Key Specifications

Key Specifications