To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

12x10x5 Inch Weatherproof NEMA 4X Enclosure with Blank, Non-Metallic Mounting Plate

Item # NB121005-KIT01
Availability
136
Price Table
Quantity Price
1 - 9 $189.99
10 - 24 $182.39
25 - 99 $174.79
100 + Call Us
Add to Cart

Description

The NB121005-KIT01 is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting feet allow the enclosure to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in neutral gray color.

The NB121005-KIT01 includes a Blank Non-Metallic Starboard Mounting Plate permitting free form layout of equipment. The Enclosure and Mounting Plate combination is ideal for custom applications. Mounting stand-offs inside the enclosure are used to secure the Mounting Plate. The contoured body provides an attractive and contemporary appearance. The NB121005-KIT01 can be used as insulated communications box, terminal wiring box, instrument housing and housing for electrical controls in wet, dusty and corrosive environments.


Features
  • Fully gasketed raised lid & integral mounting flange
  • Includes Blank, Non-Metallic Starboard Mounting Plate
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel quick release latches with padlock hasps
Application
  • Corrosive environments & hotspot applications
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Protection of equipment from theft or damage
  • Remote Wireless LAN WiFi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov