To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

12x10x5 Inch Weatherproof NEMA 4X Rated Enclosure with DIN Mounting Rails

Item # NB121005-000DR
Availability
130
Price Table
Quantity Price
1 - 9 $235.99
10 - 24 $231.27
25 - 99 $226.55
100 + Call Us
Add to Cart

Description

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

The aluminum mounting rails installed within the NB121005-000DR provides provisions to mount DIN3 Rails for installing a number of off-the-shelf DIN Modules and systems. The HGX-PMT13 and HGX-PMT16 mounting package allows the populated enclosure to be mounted on poles, securely, in and around your site. The flexibility of DIN rail mounting system and the large selection of modules available offer any number of application solutions indoors and out, even in harsh environments. The NEMA 4, 4X/IP66 provides a sealed environment to safely house the control, routing and power systems being designed with the DIN Modules. The DIN Rails can be adapted to hold other systems and components to accommodate their placement in the enclosure. The enclosure features holes for two N-Bulkhead connectors or Lightning Protectors, a grounding lug, and a cable conduit connector to accept power or system feeds into the enclosure.

Optional 35mm DIN rails for this enclosure are available (L-com #DIN35-NB12) in the accessories tab.

For more information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Includes Mounting Rails for DIN3 Rails and DIN modules in the Enclosure
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel quick release latches with padlock hasps
  • Fully gasketed raised lid & integral mounting flange
Application
  • Protection of equipment from theft or damage
  • Corrosive environments & hotspot applications
  • DIN Rail mountable Modular System
  • Indoor and outdoor installations and Remote Wireless LAN WiFi equipment
  • Rapid Deployment Installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov