To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

12x10x5 Inch Weatherproof NEMA Enclosure

The NB121005-01 is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The light grey color of the NB121005-01 is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance. Holes provided in the enclosure can be used for two Type-N bulkhead lightning protectors or connectors. In addition, a grounding lug and a cable conduit connector are provided.

The NB121005-02 features holes in the enclosure for two Type-N bulkhead lightning protectors or connectors. In addition, a grounding lug and a cable conduit connector are provided. The mounting plate is not included with this model.

Additional information and complete specifications are available on the data sheet located in the Downloads section.


Features
  • Molded fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges
  • NEMA Type 4, 4X / IP66 rated
  • Note: mounting plate not included
  • Fully gasketed lid with stainless steel quick release latches with padlock hasps
Application
  • " Remote Wireless LAN WiFi equipment installations Indoor and outdoor installations
  • Corrosive environments
  • Security and surveillance equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment installations

SKU NB121005-02
QTY available 102
Quantity Price
1 - 9 $197.99
10 - 24 $194.03
25 - 99 $190.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $197.99

Key Specifications

Key Specifications