To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x10x4 Inch 120 VAC INDOOR Weatherproof Enclosure with Cooling Fan

Secure your wireless equipment...

Remote wireless equipment such as access points, routers and bridges often are more vulnerable to tampering and theft. This can disrupt and even cripple critical communications. A low cost solution for protecting and securing your wireless equipment is the NBP141004-10F. This rugged, molded composite enclosure is ideal for indoor applications requiring equipment cooling air. The compact size of this enclosure makes it ideal for locations with limited space requirements such as equipment closets or mobile applications. Also due to its size, the NBP141004-10F can be used where aesthetics are important, such as in offices and in public areas requiring HotSpots.

Compact Size, Vented for Cooling...

The 10.5" x 9.5" x 4" (266 x 241 x 101 mm) compartment features a removable 120 VAC power module with an installed duplex socket. The vents allow thermostat controlled cooling fan to move air through the interior of the enclosure. Power and Data Cables have access to the inside of the enclosure via three rubber cable glands located on the bottom. Equipment can be mounted inside the enclosure by using the included hook-and-loop tape. The raised lid features a continuous gasket and a quick release latch with provisions for a padlock. The enclosure material is molded UV stabilized ABS. Three gasketed mounting holes are provided inside the enclosure for easy installations.


Features
  • Compact Weatherproof Molded ABS Enclosure
  • Fully gasketed padlockable raised lid, Vented with Thermostat controlled Cooling Fan
  • Heavy duty hook-and-loop tape for mounting equipment in enclosure
  • NEMA Type 3R, 3RX / IP24 rated
  • Removable 120 VAC power module
Application
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Remote Wireless LAN WiFi equipment installations
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations

SKU NBP141004-10F
QTY available 162
Quantity Price
1 - 9 $161.99
10 - 24 $158.75
25 - 99 $155.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $161.99

Key Specifications

Key Specifications