14x10x6 Inch 120 VAC ABS Weatherproof Enclosure

Item # NBE141006-100
Availability
358
Price Table
Quantity Price
1 - 9 $225.99
10 - 24 $221.47
25 - 99 $216.95
100 + Call Us
Add to Cart

Description

The Enclosure...The box is a rugged, lightweight weatherproof economy enclosure that is ideal for both indoor and outdoor applications. Constructed from injection molded ABS resin, it is well suited for a wide range of temperature or harsh environments. The mounting holes are molded into the enclosure permitting it to be wall mounted as well as on a flat surface. The raised lid features a 2-part molded hinge and molded quick release latches with a locking hasp on the lid. The raised lid is fully gasketed. The enclosure cones with an Aluminum mounting plate. This allows the installer to mount the hardware and components easily, taking advantage of the available space. The enclosure material is UV stabilized and comes in neutral light gray color.

The Applications...The NBE141006-100 is ideal for custom applications, which may require special modifications to the enclosure. The NBE141006-100 is designed for use as electrical and electronic box in many environments including factories and processing plants; municipal and state government installations; retail, wholesale, warehouse and commercial facilities. These enclosures are also suitable for use as an instrument enclosure in both indoor and outdoor applications.

The power ready set up... To help ensure trouble-free operation of electronic equipment, the enclosure comes pre-wired with 2 120VAC sockets. The terminal block permits rapid hook up to the locally provided line power. The NBE141006-100 model provides protection to housed equipment while providing built-in power source for ease of installation.

Lightning Protection... Surge protection is provided as a standard feature on the internal AC outlets. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. The HGLN-CAT5 lightning protector can be used with Power-over-Ethernet applications and custom mounted in the enclosure.


Features
  • Features Aluminum Mounting plate with a Surge Protected Duplex 120 VAC Outlet and 4 brass inserts (bosses) on the back for the included mounting bracket kit
  • Fully gasketed raised lid
  • Injection Molded ABS Resin UV protected enclosure for use in Light-Weight Applications
  • Molded quick release latches and a separate padlock hasp
  • NEMA Type 3, 3X and IP55 / IP67 rated
Application
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Remote Wireless LAN WiFi equipment installations
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov