To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

14x10x6 Inch Weatherproof ABS Light-Weight Enclosure Only

Item # NBE141006
Availability
43
07/22/2024 * Up to 343
Call Us * Over 343
*Estimated Availability
Price Table
Quantity Price
1 - 24 $56.99
25 - 49 $54.14
50 - 99 $51.29
100 + Call Us
Add to Cart

Description

The box is a rugged, lightweight weatherproof economy enclosure that is ideal for both indoor and outdoor applications. Constructed from injection molded ABS resin, it is well suited for a wide range of temperature or harsh environments. The mounting holes are molded into the enclosure permitting it to be wall mounted as well as on a flat surface. The fully gasketed lid features a 2-part molded hinge and molded quick release latches with a locking eye on the lid. Optional Aluminum and Non-Metallic mounting plates are available separately. The enclosure material is UV stabilized and comes in neutral light gray color.

The NBE141006 is ideal for custom applications, which may require special modifications to the enclosure. Molded in bosses inside the enclosure are used for the mounting plate. The NBE141006 is designed for use as electrical and electronic box in many environments including factories and processing plants; municipal and state government installations; retail, wholesale, warehouse and commercial facilities. These enclosures are also suited use as an instrument enclosure in both indoor and outdoor applications.

For additional information and complete specifications, see the data sheet in the Downloads Tab.


Features
  • 8 brass inserts (bosses): Four in the box to mount an (optional) internal plate, and four on the back for the included mounting bracket kit
  • Fully gasketed lid
  • Molded quick release latches and a separate padlock hasp
  • NEMA Type 3, 3X and IP55 / IP67 rated
  • Injection Molded ABS Resin UV protected enclosure for use in Light-Weight Applications
Application
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Remote Wireless LAN WiFi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov