14x12x6 Inch 120 VAC Steel Weatherproof Enclosure with Heating System

Item # NBS141206-1H0
Availability
34
Price Table
Quantity Price
1 - 9 $461.99
10 - 24 $452.75
25 - 99 $443.51
100 + Call Us
Add to Cart

Description

The NBS141206-1H0 is designed to provide protection, indoors and outdoors, against dust, dirt, oil, and water for items such as pneumatic or hydraulic instruments, transformers, and junction wiring. These enclosures are for use in areas such as shop floors, process controls, agriculture operations, food and beverage operations where they are subject to frequent high-pressure hosing, dirt, grime and generally wet conditions.

The NBS141206-1H0 enclosure is made from 14ga. hot rolled steel. All seams are continuously welded and each enclosure comes with four 10-32 weld nuts. Grounding studs are provided on the inside of the box and door, and wall mounting back brackets are welded on the top and bottom outside. The enclosure door is sealed with a one piece neoprene gasket and is secured to the enclosure with a continuous stainless steel piano hinge on one side and stainless steel door clamping hardware on three sides. All enclosures are phosphatized and finished inside and out with ANSI/ASA 61 grey polyester powder coating. Included with the enclosure is a 1/2" cable conduit connector and grounding lug.

The aluminum mounting plate has provisions to mount various equipment types such as WLAN devices. With the optional HGX-AMOUNT02 bracket a wide array of L-com PoE products and power supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The plate features four standard surge protected 120 VAC outlets and a terminal strip to supply power to internal equipment.

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside the enclosure need to be maintained. With the built-in heating system, internal temperatures can be better maintained.

Ideal for cold environments, the NBS141206-1H0 includes a thermostat controlled 200W heating system. The heater turns on when the internal temperature drops to 40°F (4°C) ±7° and turns off at 60°F (15°C) ±5°. The heater does not require the use of any of the AC outlets, leaving them available for your equipment. No extra room for the heater is required since it is mounting underneath the plate.

The NBS141206-100 is built to the requirements of NEMA/EEMAC type 12 specifications for use with industrial control equipment in ordinary locations, type 13 for an oil and dust tight enclosure, and type 4,4X as a water tight corrosion resistant enclosure. The NBS141206 is available with CSA and UL 508 certifications as an option.

For additional information and complete specifications, click on the data sheet link in the Downloads section.


Features
  • NEMA Type 4, 4X / IP66 rated
  • Features aluminum mounting plate with surge protected duplex 120 VAC outlets
  • Fully gasketed lid with (6) stainless steel lid clamping latches
  • Hot Rolled Steel coated with Polyester Powder Coating
  • Thermostat controlled heating system
Application
  • Corrosive environments & hotspot applications
  • Industrial and production floor applications
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations, Rapid Deployment Installations
  • Protection of equipment from theft or damage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov