To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x6 Inch 120 VAC Vented Weatherproof Enclosure

L-com's brand of Vented NEMA rated enclosures are perfect for housing both wired and wireless communications equipment. These robust, weatherproof enclosures provide passive convective cooling.

The NBPC are ideal for both indoor and outdoor applications. Constructed from High-Impact, UV Resistant Polycarbonate material that provides superior durability to impacts and ease of modification while maintaining minimum weight. It is well suited for high temperature or corrosive environments. The included wall mount brackets come uninstalled and bagged with their hardware inside of the enclosure. Once the brackets are installed the enclosure can be mounted directly to any flat wall surface provided proper screws are used into secure studs. The brackets, once installed, also allow you to use our HGX-PMT pole mount kits. The lid features a non-metallic hinge system that allows for quick removal & can be reattached just as quickly without the need for any tools. The enclosure comes with a pair of stainless-steel latches with padlock eyes allowing you to secure the enclosure from tampering. The enclosure comes in a Dark Gray (Pantone 422C)


Features
  • Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
  • Fully gasketed Vented screw down lid with removable filters & integral mounting flange
  • NEMA Type 3R, 3RX / IP24 rated
  • Features modified base & aluminum mounting plate with surge protected duplex 120 VAC Outlets
  • Stainless steel cover screws
Application
  • Industrial control equipment installations
  • Wireless LAN Wi-Fi equipment installations
  • High temperature or corrosive environments
  • Hydraulic or pneumatic control installations
  • Indoor and outdoor installations

SKU NBC141206-10V
QTY available 11
Quantity Price
1 - 9 $459.99
10 - 24 $441.59
25 - 99 $423.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $459.99

Key Specifications

Key Specifications