To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x6 Inch 120 VAC Weatherproof Enclosure

L-com's 120 VAC NEMA rated enclosures offer 120 Volt AC power to accommodate access points, routers, and other communications equipment that require 120 Volt AC power. Options include vented doors, fans, and heaters for addressing extreme environmental conditions.

Features
  • Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
  • Fully gasketed screw down lid & integral mounting flange
  • Features modified base & aluminum mounting plate with surge protected duplex 120 VAC Outlets
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel cover screws
Application
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Remote Wireless LAN WiFi equipment installations

SKU NBC141206-100
QTY available 55
Quantity Price
1 - 9 $371.99
10 - 24 $357.11
25 - 99 $342.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $371.99

Key Specifications

Key Specifications