14x12x7 Inch 120 VAC Vented Weatherproof Enclosure

Item # NB141207-10V
Availability
16
Price Table
Quantity Price
1 - 9 $381.99
10 - 24 $366.71
25 - 99 $351.43
100 + Call Us
Add to Cart

Description

Start with the Box...

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The plate features four standard surge protected 120 VAC outlets and a terminal strip to supply power to internal equipment.

Vented Enclosure

The NB141207-10V features a vented lid with removable filters and vent covers on the outside of the enclosure.

Lightning Protection

Surge protection is provided as a standard feature on the internal AC outlets. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. Mounted to the optional HGX-AMOUNT02 bracket, the HGLN-CAT5 lightning protector can be used with Power-over-Ethernet applications.

For additional information and complete specifications, click on the Data Sheet in the Downloads tab.


Features
  • Stainless steel quick release latches with padlock hasps
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlets
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 3R, 3RX / IP24 rated
Application
  • Corrosive environments & hotspot applications
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Rapid Deployment Installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov