To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x7 Inch 120 VAC Weatherproof Enclosure with 85° Turn-on Cooling Fan

The NB141207-10F-1 is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The light grey color of the NB141207-10F-1 is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Hot Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in Cooling Fans, internal temperatures can be better maintained. This model is ideal in hot environments.

The NB141207-10F-1 includes a thermostat-controlled 12W (max.) fan. The high airflow, low noise fan used allows air to be pushed or pulled through the enclosure. Filters for both ports are easily removable for cleaning and replacement. The fans turns on when the internal temperature rises to 85° F (29° C) ±5° and turns off at 67° F (19° C) ±10°. The cooling fan does not require the use of any of the AC outlets, leaving them all available for your equipment.

For additional information and complete specifications, click on the Data Sheet link in the Downloads sections.


Features
  • Molded fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges
  • NEMA Type 3R, 3RX / IP24 rated
  • Thermostat controlled cooling system
  • Aluminum mounting plate with surge protected duplex 120 VAC outlets
  • Fully gasketed lid with stainless steel quick release latches with padlock hasps
Application
  • Rapid Deployment Installations
  • Security and surveillance equipment installations
  • Corrosive environments
  • Indoor and outdoor installations
  • Remote Wireless LAN WiFi equipment installations

SKU NB141207-10F-1
QTY available 77
Quantity Price
1 - 9 $435.99
10 - 24 $418.55
25 - 99 $401.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $435.99

Key Specifications

Key Specifications