14x12x7 Inch 120 VAC Weatherproof Enclosure with Solid State Fan Controller

SKU NB141207-10FS
QTY available 42
Quantity Price
1 - 9 $469.99
10 - 24 $451.19
25 - 99 $432.39
100 + Call Us
Price $469.99

All Prices are in US Dollars and do not include duties



Start with the Box...

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The plate features four standard surge protected 120 VAC outlets and a terminal strip to supply power to internal equipment.

Hot Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in cooling fan, internal temperatures can be better maintained. This model is ideal in Hot environments.

The NB141207-10FS comes with a 120 VAC cooling fan installed. The fan is controlled by HyperLink's exclusive solid state fan controller. The standard unit has a fan turn-on temperature of +90° F. The controller features improved temperature setpoint accuracy and can be factory modified for other temperature setpoints. The fan is controlled by an integral solid state AC relay. The relay features Zero Cross Detection for EMI reduction. No extra room for the controller is required since it is mounted underneath the plate. (A minimum order quantity is required for custom fan setpoints and other configurations.)

Lightning Protection

Surge protection is provided as a standard feature on the internal AC outlets. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. Mounted to the optional HGX-AMOUNT02 bracket, the HGLN-CAT5 lightning protector can be used with Power-over-Ethernet applications.

For additional information and complete specifications, click on the Data Sheet in the Downloads tab.


Features
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlets & Solid State Controlled Cooling System
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • NEMA Type 3R, 3RX / IP24 rated