To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

14x12x7 Inch 120VAC Black Weatherproof Enclosure w/ Solid State Fan & Heat Controller

Item # NBB141207-1HFS
Availability
66
Price Table
Quantity Price
1 - 9 $487.99
10 - 24 $478.23
25 - 99 $468.47
100 + Call Us
Add to Cart

Description

The NBB141207-1HFS is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The black color of the NBB series makes these enclosures ideal for security and surveillance equipment since they blend in easier with existing municipality landscapes. The contoured body provides an attractive and contemporary appearance.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Hot and Cold Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in Heater and Cooling system, internal temperatures can be better maintained. This model is ideal in Hot and Cold environments.

The NBB141207-1HFS comes with a 120 VAC 200 watt heating element and 120 VAC cooling fan. The fan and heater are controlled by HyperLink's exclusive solid-state temperature controller. The standard unit has a fan turn-on temperature of +93° F (+33.8° C) and a heat turn-on temperature of +16° F (-8.8° C). The controller features improved temperature setpoint accuracy and can be factory modified for other temperature setpoints. The heater and fan are controlled by two integral high current solid-state AC relays. The relays feature Zero Cross Detection for EMI reduction. No extra room for the controller is required since it is mounted underneath the plate.

For additional information and complete specifications, click on the Data Sheet in the Downloads section.


Features
  • Features aluminum mounting plate with surge protected duplex 120 VAC outlets & dual point solid state controlled heating and cooling system
  • NEMA Type 3R, 3RX / IP24 rated
  • Fully gasketed lid with stainless steel quick release latches with padlock hasps
  • Molded black fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges
Application
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations
  • Security and surveillance equipment installations
  • Indoor and outdoor installations
  • Remote Wireless LAN WiFi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov