14x12x7 Inch 120VAC Black Weatherproof Enclosure with Cooling Fan

Item # NBB141207-10F
Availability
63
Price Table
Quantity Price
1 - 9 $453.99
10 - 24 $444.91
25 - 99 $435.83
100 + Call Us
Add to Cart

Description

The NBB141207-10F is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The black color of the NBB series makes these enclosures ideal for security and surveillance equipment since they blend in easier with existing municipality landscapes. The contoured body provides an attractive and contemporary appearance.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Hot Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in Cooling Fans, internal temperatures can be better maintained. This model is ideal in hot environments.

The NBB141207-10F includes a thermostat-controlled 12W (max.) fan. The high airflow, low noise fan used allows air to be pushed or pulled through the enclosure. Filters for both ports are easily removable for cleaning and replacement. The fans turns on when the internal temperature rises to 120° F (49° C) ±5° and turns off at 90° F (32° C) ±10°. The cooling fan do not require the use of any of the AC outlets, leaving them all available for your equipment.

For additional information and complete specifications, click on the Data Sheet in the Downloads section.


Features
  • Features aluminum mounting plate with surge protected duplex 120 VAC outlets & thermostat controlled cooling system
  • Fully gasketed lid with stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3RX / IP24 rated
  • Molded black fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges
Application
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Security and surveillance equipment installations
  • Corrosive environments & hotspot applications
  • Remote Wireless LAN WiFi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov