14x12x7 Inch Vented Enclosure with 802.3af compatible PoE Interface w/Cat 5 Surge Protection

Item # NB141207-40V
Availability
295
Price Table
Quantity Price
1 - 9 $247.99
10 - 24 $238.07
25 - 99 $228.15
100 + Call Us
Add to Cart

Description

Start with the Box...

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink products can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure.

Power-Over-Ethernet (PoE)

The Mounting Plate features a CAT5 802.3af compatible PoE interface that feeds power plus data to the internal network equipment. It requires an injector/Midspan to supply 48VDC to the PoE devices installed inside the enclosure. The interface includes Lightning Protection and support for normal and reverse polarity POE equipment. An optional PoE interface with surge protection can be added for a second CAT5 cable.

Vented Enclosure

The NB141207-40V features a vented lid with removable filters and vent covers on the outside of the enclosure.

Lightning Protection

The PoE interface features built in lightning protection. This helps add an extra level of protection to PoE equipment installed in the enclosure. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. An additional PoE interface is available for use in the enclosure.

Fully Customized and optional universal equipment shelf and mounting brackets are available. Contact us for more details today.

Features
  • Features aluminum mounting plate with 802.3af compatible PoE Interface with CAT 5 Surge Protection
  • Molded fiberglass reinforced polyester (FRP) industrial enclosure with integral mounting flange
  • Fully gasketed raised Vented lid with removable filters
  • NEMA Type 3R, 3RX / IP24 rated
  • Stainless steel quick release latches with padlock hasps
Application
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Hot temperature environments
  • Rapid Deployment Installations
  • Remote Wireless LAN WiFi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov