14x12x7 Inch Weatherproof Enclosure with PoE Interface and Solid State Fan Controller

SKU NB141207-40FS
QTY available 212
Quantity Price
1 - 9 $377.99
10 - 24 $362.87
25 - 99 $347.75
100 + Call Us
Price $377.99

All Prices are in US Dollars and do not include duties



Start with the Box...

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink products can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure.

Power-Over-Ethernet (PoE)

The Mounting Plate features a CAT5 PoE interface that feeds power to the enclosure fan and power plus data to the internal network equipment. The enclosure is not 802.3af PoE compatible. It requires a HyperLink passive PoE injector/Midspan such as the BT-CAT5-P1-4848 to supply power. The interface includes Lightning Protection and support for normal and reverse polarity POE equipment. An optional 802.3af compatible PoE interface with surge protector can be added for a second CAT5 cable.

Solid State Fan Controller

The NB141207-40FS comes with a high CFM 48 VDC cooling fan installed. The high airflow, low noise fan featuring sealed ball bearings, evacuate heat from the top of the enclosure. The fan is controlled by L-Com's exclusive solid state fan controller. The standard unit has a fan turn-on temperature of +90° F. The controller features improved temperature set point accuracy and can be factory modified for other temperature set points. No extra room for the controller is required since it is mounted underneath the plate.

Lightning Protection

The PoE interface features built in lightning protection. This helps add an extra level of protection to PoE equipment installed in the enclosure. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Fully customized configurations, optional universal equipment shelf and mounting brackets are available. Contact Hyperlink for more details today.


Features
  • Features aluminum mounting plate with Power-Over-Ethernet (PoE) interface with CAT5 surge protection & solid state controlled cooling system
  • NEMA Type 3R, 3RX / IP24 rated
  • Stainless steel quick release latches with padlock hasps
  • Fully gasketed raised Vented lid with removable filters
  • Molded fiberglass reinforced polyester (FRP) industrial enclosure with integral mounting flange

Application
  • Corrosive environments
  • Remote Wireless LAN WiFi equipment installations using Power-Over-Ethernet
  • Hotspot applications
  • Indoor and outdoor installations
  • Rapid Deployment Installations