To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x7 Inch Weatherproof NEMA 3R Vented Enclosure Only

L-com's HyperLink brand non-powered NEMA rated enclosures are perfect for housing both wired and wireless communications equipment. These robust, weatherproof enclosures feature sealed, gasketed raised lids and quick release lockable latches. This Enclosure is 14" x 12" x 7" and has entry holes for Coax and Power Cable pre-drilled, along with a Vented Cover. The Enclosure comes without a Mounting Plate.


Features
  • Basic enclosure Without mounting plate
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 3R, 3RX / IP24 rated
  • Stainless steel quick release latches with padlock hasps
Application
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations
  • Remote Wireless LAN WiFi equipment installations

SKU NB141207-03V
QTY available 61
Quantity Price
1 - 9 $227.99
10 - 24 $223.43
25 - 99 $218.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $227.99

Key Specifications

Key Specifications