To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x7 Inch Weatherproof NEMA 4X Enclosure-DIN Mounting Rails

Start with the Box...

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Rails

The aluminum mounting rails installed within the NB141207-000D provides provisions to mount DIN3 Rails for installing a number of off-the-shelf DIN Modules and systems. The HGX-PMT13 Mounting package allows the populated enclosure to be mounted on poles, securely, in and around your site. The flexibility of DIN rail mounting system and the large selection of modules available, offers any number of application solutions indoors and out, even in harsh environments. The NEMA Type 4, 4X / IP66 provides a sealed environment to safely house the control, routing and power systems being designed with the DIN Modules.

The DIN Rails can be adapted to hold other systems and components to accommodate their placement in the enclosure. The enclosure features holes for two N-Bulkhead connectors or Lightning Protectors, a grounding lug, and a cable conduit connector to accept power or system feeds into the enclosure.


Features
  • Installed Mounting Rails for use with DIN3 Rails
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed raised lid & integral mounting flange
  • Stainless steel quick release latches with padlock hasps
Application
  • DIN Rail mountable Modular Systems
  • Indoor and outdoor installations and Remote Wireless LAN WiFi equipment
  • Protection of equipment from theft or damage
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations

SKU NB141207-000DR
QTY available 217
Quantity Price
1 - 9 $255.99
10 - 24 $245.75
25 - 99 $235.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $255.99

Key Specifications

Key Specifications