To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x7 Inch Weatherproof NEMA 4X Windowed Enclosure-DIN Mounting Rails

L-com's HyperLink brand DIN rail windowed enclosures offer mounting rails inside the enclosure where DIN rails can be mounted. These NEMA enclosures can be used with DIN rail products such as industrial Ethernet switches, Industrial serial converts, power supplies, and more!

Features
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel quick release latches with padlock hasps
  • Fully gasketed raised lid & integral mounting flange
  • Installed Mounting Rails for use with DIN3 Rails
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure with Lexan Window
Application
  • Indoor and outdoor installations and Remote Wireless LAN WiFi equipment
  • Protection of equipment from theft or damage
  • Corrosive environments & hotspot applications
  • Includes Mounting Rails for DIN Rails and DIN modules in the Enclosure
  • Rapid Deployment Installations

SKU NBW141207-000DR
QTY available 10
Quantity Price
1 - 9 $359.99
10 - 24 $345.59
25 - 99 $331.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $359.99

Key Specifications

Key Specifications