To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x7" UL® Listed Black Weatherproof NEMA 4X Rated Enclosure with Blank Aluminum Mounting Plate

L-com's HyperLink brand non-powered NEMA rated enclosures are perfect for housing both wired and wireless communications equipment. These robust, weatherproof enclosures feature sealed, gasketed raised lids and quick release lockable latches.

Enclosure sizes are available in a number of sizes from 12" x 10" x 5" to 24" x 16" x 9" and larger (special order). The most popular sizes are the 14" x 12" x 7" and 18" x 16" x 8" and they include a large number of options for venting, heating, cooling and mounting plates.

Features
  • Fully gasketed raised lid and integral mounting flange
  • Includes blank aluminum mounting plate
  • NEMA 4X / IP66-11 rated
  • Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
  • Stainless steel quick release latch with padlock hasps
Application
  • Hydraulic or pneumatic control installations
  • Wireless network and telecommunications equipment installations
  • Indoor and outdoor installations
  • Industrial control equipment installations
  • Security and surveillance equipment installations

SKU NBB141207-KIT
QTY available 16
Quantity Price
1 - 9 $291.99
10 - 24 $286.15
25 - 99 $280.31
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $291.99

Key Specifications

Key Specifications