The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from High-Impact, UV Resistant Polycarbonate material that provides superior durability to impacts and ease of modification while maintaining minimum weight. It is well suited for high temperature or corrosive environments. The lid includes two vents with installed rain guards and filters. The included wall mount brackets come uninstalled and bagged with their hardware inside of the enclosure. Once the brackets are installed the enclosure can be mounted directly to any flat wall surface provided proper screws are used into secure studs. The brackets, once installed, also allow you to use our HGX-PMT pole mount kits. The lid features a non-metallic hinge system that allows for quick removal & can be reattached just as quickly without the need for any tools. The enclosure comes with a pair of stainless-steel latches with padlock eyes allowing you to secure the enclosure fromtampering. The enclosure comes in a Dark Gray (Pantone 422C)
120 VAC Mounting Plate with Lightning Protection
The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.
Hot and Cold Environments
To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in Heater and Cooling system, internal temperatures can be better maintained. This model is ideal in Hot and Cold environments.
The NBPC181610-1HFA2 includes two thermostat-controlled 200W (400W total) heaters. The heaters do not require the use of any of the AC outlets, leaving them all available for your equipment. No extra room for the heaters is required since they are mounted underneath the plate.
For cooling, the NBPC181610-1HFA2 includes two thermostat-controlled 16.4W (32.8W total) fans. The high airflow, low noise fans allow warm air to be actively pushed out the top vent while the second fan on the lower vent actively pulls in outside air into the enclosure. Filters for both ports prevent foreign objects or debris from entering the enclosure. Like the heaters, the cooling fans do not require the use of any of the AC outlets, leaving them all available for your equipment.
User Adjustable Thermostat
The 1HFA2 series features an adjustable thermostat that incorporates two separate thermostats, allowing the independent control of heating and cooling. The thermostat provides a temperature range of +14°F to +122°F for the heating and +68°F to +176°F for the cooling systems. With a switching difference of 12°F ±7°F tolerance.
The heat thermostat features a Normally Closed (NC) circuit. When the temperature rises to the temperature set on the heat adjustment dial the circuit opens which turns off the heater. When the temperature falls below the temperature set on the heat adjustment dial the circuit closes which turns on the heater.
The cooling thermostat features a Normally Open (NO) circuit. When the temperature rises to the temperature set on the cooling adjustment dial the circuit closes which turns on the cooling fan. When the temperature falls below the temperature set on the cooling adjustment dial the circuit opens which turns off the cooling fan.
Heater Setting Range | Cooling Fan Setting Range |
NC - Open On Rise | +14°F to +122°F | NO - Close On Rise | +68°F to +176°F |
Switching Difference: 12°F ±7°F tolerance |
<<<<<< Warning >>>>>>
Recommended Temperature Setting for the Heater Portion of the thermostat should only be between 14º to 40ºF
Recommended Temperature Setting for the Fan Portion of the thermostat should only be between 80º to 120ºF
Setting the Heater setting too high and the Fan setting too low can result in a conflict between the two halves wherein the unit might try to continue to heat while simultaneously trying to cool it. For additional information and complete specifications, click on the Data Sheet link on the Downloads tab.
Features
- Fully gasketed vented lid with filters & user installed wall mounting brackets
- High-Impact, UV Resistant Polycarbonate (Dark Gray)
- Stainless steel latches with padlock eye
- Features aluminum mounting plate with surge protected duplex 120 VAC outlets & adjustable thermostat controlled heating & cooling system
- NEMA Type 3R / IP24 rated
Application
- Corrosive environments & hotspot applications
- Rapid Deployment Installations
- Remote Wireless LAN WiFi equipment installations
- Indoor and outdoor installations
- Protection of equipment from theft or damage