To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

18x16x8 Inch 120 VAC Weatherproof Windowed Enclosure with Heating System

L-com's HyperLink brand 120 VAC NEMA rated windowed enclosures offer 120 Volt AC power to accommodate access points, routers, and other communications equipment that require 120 Volt AC power.

Features
  • Fully gasketed raised lid & integral mounting flange
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel quick release latches with padlock hasps
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlets & Thermostat Controlled Heating System
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure with Lexan Window
Application
  • Corrosive environments & hotspot applications
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Rapid Deployment Installations

SKU NBW181608-1H0
QTY available 16
Quantity Price
1 - 4 $510.00
5 - 9 $499.80
10 - 24 $489.60
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $510.00

Key Specifications

Key Specifications