18x16x8 Inch 120VAC Black Weatherproof Enclosure w/ Cooling Fans and Heating System

SKU NBB181608-1HF
QTY available 23
Quantity Price
1 - 4 $715.00
5 - 9 $700.70
10 - 24 $686.40
25 + Call Us
Price $715.00

All Prices are in US Dollars and do not include duties



The NBB181608-1HF is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The black color of the NBB series makes these enclosures ideal for security and surveillance equipment since they blend in easier with existing municipality landscapes. The contoured body provides an attractive and contemporary appearance. Due to the large size of this enclosure, it can accommodate dual sets of most access points.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Hot and Cold Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in Heater and Cooling system, internal temperatures can be better maintained. This model is ideal in Hot and Cold environments.

The NBB181608-1HF includes two thermostat-controlled 200W (400W total) heaters. Each heater is controlled by its own thermostat. The heaters turns on when the internal temperature drops to 40° F (4° C) ±7° and turns off at 60° F (15° C) ±5°. The heaters do not require the use of any of the AC outlets, leaving them all available for your equipment. No extra room for the heaters is required since it is mounted underneath the plate.

For cooling, two thermostat-controlled 12W (24W total) high airflow, low noise fans allows air to be pushed or pulled through the enclosure. Filters for both ports are easily removable for cleaning and replacement. The fans turn on when the internal temperature rises to 120° F (49° C) ±5° and turns off at 90° F (32° C) ±10°. Like the heaters, the cooling fans do not require the use of any of the AC outlets, leaving them all available for your equipment.

For additional information and complete specifications, click on the Data Sheet in the Downloads section.


Features
  • Features aluminum mounting plate with surge protected duplex 120 VAC outlets & thermostat controlled heating and cooling system
  • Fully gasketed lid with stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3RX / IP24 rated
  • Molded black fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges

Application
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Security and surveillance equipment installations
  • Corrosive environments & hotspot applications
  • Remote Wireless LAN WiFi equipment installations