18x16x8 Inch UL® Listed Weatherproof NEMA 4X Enclosure w/Aluminum Mount Plate, Non-Metallic Hinges
Description
The NBN series are UL® Listed rugged weatherproof enclosures featuring two non-metallic hinges and a continuous gasketed lid secured by two stainless steel captive screws that ensure optimal integrity. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), they are well suited for both indoor and outdoor applications in high temperature or corrosive environments.
The NBN181608-KIT includes a Blank Aluminum Mounting Plate permitting free form layout of equipment. The Enclosure and Mounting Plate combination is ideal for custom applications. Mounting stand-offs inside the enclosure are used to secure the Mounting Plate.
Features
Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
NEMA 4X / IP66-11 rated
Can withstand continuous temperatures -58°F to 302°F (-50°C to 150°C), momentary exposure up to 392°F (200°C).
Includes blank aluminum mounting plate
Non-metallic hinges
Application
Indoor and outdoor installations
Industrial control equipment installations
Wireless LAN Wi-Fi equipment installations
High temperature or corrosive environments
Hydraulic or pneumatic control installations
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov