To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

18x16x8 Inch Vented Weatherproof NEMA 3R Enclosure Only

L-com's HyperLink brand non-powered NEMA rated enclosures are perfect for housing both wired and wireless communications equipment. These robust, weatherproof enclosures feature sealed, gasketed raised lids and quick release lockable latches. This Enclosure is 18" x 16" x 8" and has entry holes for Coax and Power Cable pre-drilled, along with a Vented Cover. The Enclosure comes without a Mounting Plate.


Features
  • Basic enclosure Without mounting plate
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • NEMA Type 3R, 3RX / IP24 rated
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
Application
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Remote Wireless LAN WiFi equipment installations

SKU NB181608-03V
QTY available 276
Quantity Price
1 - 9 $334.43
10 - 24 $327.74
25 - 99 $321.05
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $334.43

Key Specifications

Key Specifications