To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

18x16x8 Inch Weatherproof Enclosure with 802.3af PoE Interface and Dual Cooling Fans

Item # NB181608-40FAF
Availability
306
Price Table
Quantity Price
1 - 9 $510.00
10 - 24 $499.80
25 - 99 $489.60
100 + Call Us
Add to Cart

Description

Start with the Box...

The box is a rugged 18" x 16" x 8" weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The box can also be pole mounted with the optional pole mounting hardware kit. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in machine tool gray. The enclosure also features holes for mounting Lightning Protectors or Connectors, a grounding lug and ½" cable conduit connector.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink products can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure.

Power-Over-Ethernet (PoE)

The Mounting Plate features an 802.3af compatible PoE interface to power the thermostatically controlled cooling fans. The fans can be powered by the majority of 802.3af compliant Switches, Midspans or injectors operating in Mode A or B with normal or inverted polarity. The caveat is the fans require their own PoE interface, usually from a spare port on the Switch or Midspan. At least two Ethernet cables must be pulled to the enclosure, one to power the fans and one or more for the equipment. This eliminates the need for a separate passive PoE injector as required by other L-com PoE enclosures.

Cooling Fans

The NB181608-40FAF model includes thermostat controlled 48 VDC Cooling Fans that are powered via the CAT 5 PoE interface. The high airflow, low noise fans featuring sealed ball bearings, evacuate heat from the top of the enclosure. Filters for both ports are easily removable for cleaning and replacement. The fans turn on when the internal temperature rises to 120° F (49° C) ±5° and turns off at 90° F (32° C) ±10°. An optional solid state thermostatic controller is available.

Lightning Protection

The unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.


Features
  • Features aluminum mounting plate with 802.3af compatible PoE Interface & Thermostat Controlled Cooling System
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • NEMA Type 3R, 3RX / IP24 rated
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
Application
  • Rapid Deployment & Indoor/outdoor installations
  • Corrosive environments
  • Hotspot applications
  • Protection of equipment from theft or damage
  • Remote Wireless LAN WiFi equipment installations using 802.3af compatible PoE interface


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov