To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

18x16x8 Inch Weatherproof NEMA 4X Enclosure-DIN Mounting Rails

L-com's HyperLink brand DIN rail enclosures offer mounting rails inside the enclosure where DIN rails can be mounted. These NEMA enclosures can be used with DIN rail products such as industrial Ethernet switches, Industrial serial converts, power supplies, and more!

Features
  • Fully customized configurations available
  • Fully gasketed raised lid & Integral mounting flange
  • Installed Mounting Rails for DIN3 Rails and DIN modules in the Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type rated Enclosures and configurations*
Application
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations
  • Includes Mounting Rails for DIN Rails and DIN modules in the Enclosure
  • Indoor and outdoor installations and Remote Wireless LAN WiFi equipment
  • Protection of equipment from theft or damage

SKU NB181608-000DR
QTY available 161
Quantity Price
1 - 9 $371.99
10 - 24 $357.11
25 - 99 $342.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $371.99

Key Specifications

Key Specifications