To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

18x16x8" UL® Listed Black Weatherproof NEMA 4X Rated Enclosure w/Blank Aluminum Mounting Plate

Item # NBB181608-KIT
Availability
15
Price Table
Quantity Price
1 - 9 $377.99
10 - 24 $370.43
25 - 99 $362.87
100 + Call Us
Add to Cart

Description

The NBB181608 is a UL® Listed rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface. The fully gasketed lid features a stainless steel continuous hinge and a stainless steel quick release latch with padlock hasp.

The black color of the NBB series makes these enclosures ideal for security and surveillance equipment since they blend in easier with existing municipality landscapes. The contoured body provides an attractive and contemporary appearance.

The NBB181608 is ideal for custom applications, which may require special modifications to the enclosure. Contact L-com with your custom requirements and let us provide it for you. Integral mounting stand-offs inside the enclosure can be used for mounting plates. Blank and custom mounting plates are available from L-Com.

The NBB181608-KIT includes a Blank Aluminum Mounting Plate permitting free form layout of equipment. The Enclosure and Mounting Plate combination is ideal for custom applications. Mounting stand-offs inside the enclosure are used to secure the Mounting Plate.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • NEMA 4X / IP66-11 rated
  • Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
  • Fully gasketed lid and integral mounting flange
  • Includes blank non-metallic Starboard mounting plate
  • Stainless steel quick release latch with padlock hasps
Application
  • Hydraulic or pneumatic control installations
  • Wireless network and telecommunications equipment installations
  • Indoor and outdoor installations
  • Industrial control equipment installations
  • Security and surveillance equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov