To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

18x16x8" UL® Listed Weatherproof Windowed NEMA 4X Enclosure with Blank Aluminum Mounting Plate

L-com's HyperLink brand non-powered Windowed NEMA rated enclosures are perfect for housing both wired and wireless communications equipment. These robust, weatherproof enclosures feature sealed, gasketed raised lids and quick release lockable latches.


Features
  • Fully gasketed raised lid & integral mounting flange
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure with Lexan Window
  • Includes blank aluminum mounting plate
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel quick release latches with padlock hasps
Application
  • Industrial control equipment installations
  • Wireless LAN WiFi equipment installations
  • High temperature or corrosive environments
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage

SKU NBW181608-KIT
QTY available 5
Quantity Price
1 - 9 $540.00
10 - 24 $518.40
25 - 99 $496.80
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $540.00

Key Specifications

Key Specifications