20x16x11 Inch UL Listed Weatherproof Non-Powered Enclosure

Item # NB201611
Availability
Call Us
08/05/2024 * Up to 25
Call Us * Over 25
*Estimated Availability
Price Table
Quantity Price
1 - 4 $725.00
5 - 9 $696.00
10 - 24 $667.00
25 + Call Us
Add to Cart

Description

The NB series is a UL/CSA® Listed rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The light grey color of the NB series is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance.

The NB series is ideal for custom applications, which may require special modifications to the enclosure. Contact L-com with your custom requirements and let us provide it for you. Integral mounting stand-offs inside the enclosure can be used for mounting plates. Blank and custom mounting plates are available from L-Com.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Fully gasketed lid
  • Molded fiberglass reinforced polyester (FRP) Material
  • UL/CSA/NEMA/IP rated
  • Integral mounting flange
  • Stainless steel lockable latches
Application
  • High temperature or corrosive environments
  • Hydraulic or pneumatic control installations
  • Indoor and outdoor installations
  • Industrial control equipment installations
  • Wireless LAN Wi-Fi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov