To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

5x5x4 Inch Miniature Industrial Enclosure with Corner Screws

The NBV series are UL® Listed small electrical enclosures featuring a continuous gasketed lid secured by four non-metallic molded screws that ensure optimal integrity. Constructed from VALOX® material, they are easily punched, drilled, sawed or filed and are well suited for high temperature, wet, dusty, and/or corrosive environments.

Features
  • Captive non-metallic cover screws
  • VALOX material is easily punched, drilled, sawed or filed
  • Back panel mounting of components or DIN rails
  • UL/CSA/NEMA/IP rated
  • VALOX 357U thermoplastic material with gasketed lid
Application
  • Electrical control boxes
  • Instrument housing
  • Insulated electrical junction boxes
  • Terminal wiring boxes
  • Pushbutton housings in wet, dusty, and corrosive environments

SKU NBV554
QTY available 9
Quantity Price
1 - 24 $29.52
25 - 49 $28.04
50 - 99 $26.57
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $29.52

Key Specifications

Key Specifications