7x5x3 Inch Miniature Industrial Enclosure with Corner Screws

SKU NBV753
QTY available 16
Quantity Price
1 - 24 $101.99
25 - 49 $96.89
50 - 99 $91.79
100 + Call Us
Price $101.99

All Prices are in US Dollars and do not include duties



The NBV series are UL® Listed small electrical enclosures featuring a continuous gasketed lid secured by four non-metallic molded screws that ensure optimal integrity. Constructed from VALOX® material, they are easily punched, drilled, sawed or filed and are well suited for high temperature, wet, dusty, and/or corrosive environments.

Features
  • Back panel mounting of components or DIN rails
  • UL/CSA/NEMA/IP rated
  • VALOX 357U thermoplastic material with gasketed lid
  • Captive non-metallic cover screws
  • VALOX material is easily punched, drilled, sawed or filed

Application
  • Pushbutton housings in wet, dusty, and corrosive environments
  • Electrical control boxes
  • Instrument housing
  • Insulated electrical junction boxes
  • Terminal wiring boxes


Documents and Resources