To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Blank Aluminum Mounting Plate for NBE141006/1210xx Series Enclosures

L-com's NEMA enclosure accessories include this new Aluminum Blank Mounting Plate for the popular 1210xx Series NEMA and the NBE141006 Enclosures. The installer can drill and then tap or use self-tapping screws for any arrangement of the equipment attached to the mounting plate. Plate dimensions are 12.0 X 9.13 inches.


Features
  • Anodized to protect surfaces
  • Blank to permit custom drilling and mounting
  • Lightweight Aluminum Mounting Plate for the NBE141006 & 1210xx series enclosures
Application
  • Industrial Ethernet
  • Remote site installations
  • SCADA
  • WLAN

SKU HGX-NPLATE20
QTY available 380
Quantity Price
1 - 24 $38.19
25 - 49 $36.28
50 - 99 $34.37
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $38.19

Key Specifications

Key Specifications