To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cooled and Heated Industrial Weatherproof Enclosures from L-com.com. Various sizes, features and customizable options available upon request.

Some of the features of L-com's weatherproof cooled & heated industrial NEMA enclosures include:

  • IP66/67 ingress protection rating: This rating means that the enclosures are protected from dust and water ingress, even when subjected to high-pressure water jets.
  • Heaters and cooling fans: These features can be used to maintain a desired temperature inside the enclosure, even in extreme weather conditions.
  • Gasketed doors: The doors on these enclosures are gasketed to provide a tight seal against the elements.
  • Mounting options: These enclosures can be mounted on a wall, a pole, or a DIN rail.


Order one or more Cooled and Heated Industrial Weatherproof Enclosures now to receive same business day shipping!