To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Enclosure Pole Mounting Kit - Pole Diameters 4 to 7 inches

Item # HGX-PMT28
Availability
398
Price Table
Quantity Price
1 - 24 $86.99
25 - 49 $78.29
50 - 99 $69.59
100 + Call Us
Add to Cart

Description

Universal Pole Mounting Kit makes mounting fast and easy. This kit is used to mount the following weatherproof enclosures:

NBN060604
NBC060604

NB080604
NBN080604
NBC080604

NB100805
NBN100805
NBC100805

NB121005
NBN121005
NBC121005
NBW121005

NBE141006

NB141206
NBN141206
NBC141206
NBW141206

NB141207
NBW141207

NB181608
NBW181608


This kit is designed to mount the enclosures to a 4" (101.6mm) to 7" (177.8mm) Dia. poles.

Kit includes:

(2) Mounting Rails
(2) Stainless Steel Mounting Bands
(2) Mounting Rail Hardware Kits

Also available are the following Enclosure Pole Mounting Kits:

HGX-PMT13 - For pole diameters 3 to 4 inches
HGX-PMT16 - For pole diameters 1.25 to 2 inches
HGX-PMT29 - For pole diameters 7 to 9 inches
HGX-PMT30 - For pole diameters 9 to 11 inches

For additional information, click on the Drawing link in the Downloads tab.


Features
  • Heavy-Duty stainless steel bands securely mount enclosure to the pole
  • Rails securely bolted to the enclosure
  • Stainless steel rails
  • Stamped in gripping edges in rails to grip pole
Application
  • Remote site installations
  • WLAN
  • Industrial Ethernet
  • SCADA


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov