Description
Universal Pole Mounting Kit makes mounting fast and easy. This kit is used to mount the following weatherproof enclosures:
This kit is designed to mount the enclosures to a 9" (228.6mm) to 11" (279.4mm) Dia. poles. Kit includes: (2) Mounting Rails (2) Mounting Rail Hardware Kits Note, this kit is the mounting rails only. Also available are the following Enclosure Pole Mounting Kits: HGX-PMT13 - For pole diameters 3 to 4 inches HGX-PMT16 - For pole diameters 1.25 to 2 inches HGX-PMT28 - For pole diameters 4 to 7 inches HGX-PMT29 - For pole diameters 7 to 9 inches For additional information, click on the Drawing link in the Downloads tab. Features
Application
![]() |
||