L-com’s weatherproof NEMA enclosures with DIN rail mounting posts are perfect for industrial networking applications. These weatherproof enclosures with DIN rail mounts can be use indoors or outdoors and feature options including venting and windows that make them ideal for use in harsh environments.
Features:
- NEMA 4 enclosure rating for protection against moisture and dust
- DIN rail mounting posts for easy installation of DIN rail-mounted devices
- Variety of sizes and styles to choose from
- Options for venting and windows to provide ventilation and visibility
- Made from durable materials, such as steel or aluminum
Benefits:
- Protect your networking equipment from the elements
- Easy to install and use
- Variety of options to choose from
- Durable construction
Applications:
- Industrial networking
- Manufacturing
- Utilities
- Oil and gas
- Transportation
- Other harsh environments
If you are looking for a weatherproof enclosure with DIN rail mounting posts for your industrial networking application, then L-com's weatherproof NEMA enclosures are a viable option. Order one or more weatherproof NEMA enclosures with DIN rail mounts now and receive same business day shipping!