L-com's weatherproof NID enclosures offer mounting options inside the box where a Network Interface Device can be mounted. NID enclosures, also known as network interface device enclosures, are weatherproof boxes that protect network interface devices (NIDs) from the elements. NIDs are typically used to connect telecommunications and data networking cables to a building's incoming telecommunications line. Our NID enclosures can be used with interfaces such as Ethernet connections and junctions, wireless connections, switches, terminal blocks and fiber optic connections.
L-com's NID enclosures offer a variety of features to protect NIDs from the elements, including:
- Weatherproof construction with IP66 or IP67 ingress protection ratings
- Impact-resistant housings to withstand physical damage
- UV-resistant materials to prevent fading and cracking
- Secure mounting options to prevent unauthorized access
- Cable entry ports with weather-tight grommets to prevent water ingress
- Internal mounting provisions for NIDs
- Optional accessories such as knockouts, hinges, and gaskets
L-com's NID enclosures can be used with a variety of NIDs, including Ethernet switches, wireless access points, terminal blocks, and fiber optic connectors. The NID boxes are ideal for use in a variety of outdoor and indoor applications, such as:
- Telecommunications closets
- Electrical rooms
- Utility poles
- Outdoor wall mounts
- Under-counter installations
Here are some additional benefits of using NID boxes:
- They help to extend the lifespan of NIDs by protecting them from the elements.
- They provide a secure mounting location for NIDs, which helps to prevent unauthorized access.
- They help to keep NIDs organized and neat, which makes them easier to maintain.
- They can help to improve the appearance of NIDs, which can be important in some applications.
If you are looking for a way to protect your NIDs from the elements and extend their lifespan, then NID boxes are a great option. Order one or more NID Enclosure now to receive same business day shipping!