Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Support Rail for NB12 Series DIN3 Rails

The DIN-SR-NB12 mounting to the bottom of the L-com's NB12 enclosure and is used to support DIN-35-NB12 35mm DIN3 rails (sold separately). Sold 2-rails per package.

Features
  • Aluminum construction
  • Black anodized finish
  • Includes rail mounting hardware
  • 2-rails per package
Application
  • Industrial Ethernet
  • Industrial Networking

SKU DIN-SR-NB12
QTY available 290
Quantity Price
1 - 24 $50.99
25 - 49 $48.44
50 - 99 $45.89
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $50.99

Key Specifications

Key Specifications