To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Support Rail for NB14 Series DIN3 Rails

The DIN-SR-NB14 mounting to the bottom of the L-com's NB14 enclosure and is used to support DIN-35-NB14 35mm DIN3 rails (sold separately). Sold 2-rails per package.

Features
  • 2-rails per package
  • Aluminum construction
  • Black anodized finish
  • Includes rail mounting hardware
Application
  • Industrial Ethernet
  • Industrial Networking

SKU DIN-SR-NB14
QTY available 504
Quantity Price
1 - 24 $50.99
25 - 49 $48.44
50 - 99 $45.89
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $50.99

Key Specifications

Key Specifications