To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Support Rail for NB18 Series DIN3 Rails

The DIN-SR-NB18 mounting to the bottom of the L-com's NB18 enclosure and is used to support DIN-35-NB18 35mm DIN3 rails (sold separately). Sold 2-rails per package.

Features
  • 2-rails per package
  • Black anodized finish
  • Aluminum construction
  • Includes rail mounting hardware
Application
  • Industrial Ethernet
  • Industrial Networking

SKU DIN-SR-NB18
QTY available 164
Quantity Price
1 - 24 $67.99
25 - 49 $64.59
50 - 99 $61.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $67.99

Key Specifications

Key Specifications