Noise Sensor, RS485, 1M cable

SKU SRMS100-2010-7601
QTY available 1
Quantity Price
1 - 9 $425.99
10 - 24 $408.95
25 - 99 $391.91
100 + Call Us
Price $425.99

All Prices are in US Dollars and do not include duties



The L-com SRMS100-2010 series is a noise measurement device used to detect and measure ambient noise. Besides causing damage to the auditory system (hearing loss), long-term exposure to relatively strong noise can affect work efficiency, cause accidents and even cause pathological issues. Utilizing a sensitive microphone with wide range, the SRMS100-2010 noise sensor can be used in a variety of applications ranging from the factory floor to invasive outdoor noise sources, such as that from vehicular traffic. The L-com SRMS100-2010 series is part of the IoT portfolio of products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for more information on this, and other IoT products from L-com.

Features
  • Simple wall mount install
  • Wide range of 30 - 120dB
  • Modbus RTU, RS485 digital output
  • Accurate measurements & Fast response speed

Application
  • Factory floors
  • Office environments
  • Automotive / Roadway
  • Residential areas
  • Construction zones
  • Other noise sensitive environments


Documents and Resources