Non-Penetrating Flat Roof Mount with 1 Rubber Mat, 1-pole Version, 60-inch Mast, Galvanized Steel with Powder Coating

SKU HGX-FRM-1-KIT
QTY available 37
Quantity Price
1 - 9 $345.99
10 - 24 $332.15
25 - 99 $318.31
100 + Call Us
Price $345.99

All Prices are in US Dollars and do not include duties



The L-com’s HGX-FRM-1-KIT is a non-penetrating flat roof mount kit is used for satellite dish and antenna installations. This antenna roof mount kit has a 1 rubber mat (HGX-NPM-MAT) and 1-pole version non-penetrating peak roof mount (HGX-FRM-1). The 1-pole roof mount kit doesn’t need screws or anchors, which minimizes damage to the roofs.

This kit comes with a rubber mat that provides the best surface tension and surface protection. The non-penetrating flat roof mount included in this kit is portable and suitable for a range of roof applications. Ballast material (i.e., cinder blocks, concrete blocks, etc.) are used in these non-drill roof mounts anchor to the roof.

The L-com has the largest in-stock collection of flat roof mount kit including 1 rubber mat and 1-pole version roof mount with same-day shipping for domestic and international orders. Our portfolio includes coaxial cable assemblies, connectors, adapters, NEMA rated enclosures, and an RF product line which includes antennas, amplifiers, passive, and active components. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the non-penetrating antenna roof mount kit as per your requirement.

Note: Ballast data should be determined by a local professional engineer. Adequate ballast material must be determined and provided by others.


Features
  • Easy assembly instructions
  • Contains Flat roof mount and 1 mat
  • 5 ft tall center mast
  • Secondary arm of 2.75 ft
  • Powder coated galvanized steel
  • Operating windspeeds up to 50 KM/h (31 mph)
  • Survival windspeeds up to 100 KM/h (62 mph)
  • All assembly hardware included
  • Included rubber mat for max surface tension/protection
  • Standard 16” x 8” cinder blocks (Not included)

Application
  • De-centralized wireless networks (FreedomFi, Helium, POLLEN, XNET, MetaBlox, etc.)
  • Wireless or satellite antenna
  • Scientific and weather instrumentations
  • Security camera and instruments
  • Solar panel


Documents and Resources

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.