Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Nylon 66 Blanking Cover for IEC 60320-2-2/F Connectors, UL94V-0, Black

L-com’s ACACC-BC1-LC is a blanking cover, which provides reliable protection for IEC 60320-2-2/F connectors, ensuring the safety and integrity of the electrical connections. Our protective cover features a UL94V-0 flammability rating enhancing fire safety in the installations.

The ACACC-BC1-LC blanking cover is made from nylon 66 material to withstand challenging environments. This dust cap from L-com is designed to operate at temperatures ranging from -40 to 70 deg C.

This versatile blanking cover is well-suited for commercial, industrial and residential applications. With a maximum working voltage of 250V AC, this ACACC-BC1-LC dust cap provides robust protection for the rear of IEC connectors. The primary purpose of this blanking cover is to safeguard against accidental electric shocks, making it an essential addition to any electrical setup.

L-com has an in-stock selection of nylon 66 blanking covers for local, domestic and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the UL94V-0 blanking covers as per your requirements.


Features
  • Blanking Cover

SKU ACACC-BC1-LC
QTY available 130
Quantity Price
1 - 24 $4.84
25 - 49 $4.60
50 - 99 $4.36
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $4.84

Key Specifications

Key Specifications