Outdoor rated MM (Aqua, 10G) ODVA LCUPC to ODVA LCUPC, OSP Jacket 10M Cable Assembly

SKU FOA6OOD8-010M
QTY available 7
Quantity Price
1 - 9 $45.00
10 - 24 $43.20
25 - 99 $41.40
100 + Call Us
Price $45.00

All Prices are in US Dollars and do not include duties



The L-com FOA6OOD8-010M is a fiber optic cable assembly. The FOA6OOD8-010M has ODVA LC/UPC to ODVA LC/UPC connectors for Multimode fiber. It features 5.0 mm LSZH MM OM3 50/125um optical cable type with cable length 10 m . The L-com FOA6OOD8-010M is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • IP67 Outdoor Rated
  • ODVA Compatible
  • OSP operating temperature -40C to 70C
  • 5mm LSZH (UV) Jacket

Application
  • Fiber to the Antenna
  • Distributed Antenna Systems
  • 5G Small Cell
  • Broadcast
  • Military
  • Oil and Gas
  • Transport
  • Renewable Energy