To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Overmoulded USB Cable, PX0840 Series USB Standard B Plug to Sealed A Plug, 3M Cable

The Bulgin PX0840/A/3M00 overmoulded USB cable with USB standard buccaneer connector offered by L-com is intended for use in harsh environments for a variety of high speed data protocols. Our PX0840 series USB standard B plug to sealed A plug cable can withstand voltages of up to 30 V and currents up to 1 A.

This overmoulded USB cable is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our 3 meter cable is made of PVC and meets UL94V-0 flammability standards. When mated with compatible connector, this PVC cable is water and dustproof to IP68 standards.

The Bulgin PX0840/A/3M00 overmoulded USB cable with USB standard buccaneer connector can resist cold temperatures ranging from 0 to 70 degrees C. The connector on this cable measures 118.11 inch in length, 1.5 inch in height, and 1.5 inch in width.

L-com has one of the largest in-stock selections of data cables, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the overmoulded USB cable with USB standard buccaneer connector that meets your needs.


Features
  • Pre-Wired Overmoulded USB V2.0 Cable
  • Single ended sealed cable assembly
  • Water and dustproof to IP68 when mated with compatible connector
  • Choice of cable lengths depending on part code suffix
  • Mate with PX08 Standard USB Series Panel Mount Connectors

SKU PX0840/A/3M00
QTY available 5
Quantity Price
1 - 24 $31.56
25 - 49 $29.98
50 - 99 $28.40
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $31.56

Key Specifications

Key Specifications